Catalog navigation
Selección de modelo CAD
Productos disponibles: 11
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
DKHS hydraulic rotary clamping element with spring-loaded storage - opened with pressure
Lista de materiales
DKHS1260-00-A Hydraulisches Klemmelement
BESTELLNUM
item number clamping element
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
geometric tolerances
PDF geometric tolerances
GROESSE
size of shaft
mm
HALTEMOMENT
static holding torque
N*m
BDRUCKMIN
min. operating pressure
100.0 bar
BDRUCKMAX
max. operating pressure
110.0 bar
RICHT
installation way
from front
OW
Klemmbreite
mm
B
width
mm
B1
nominal adjustment dimension
mm
D1
outside-diameter of casing
mm
D2
inside diameter / collet
mm
G
thread diameter for lifting and holding device
G1
diameter of mounting holes / wave connection
mm
GG1
diameter of mounting holes / casing
mm
G2
counterbore for hydraulic connection
16.3/ O-Ring 10x2
GG2
screw head diameter of mounting holes / casing
H1
counter bore depth of mounting holes / casing
mm
L1
position of hydraulic connection
mm
L2
position of counter bore hydraulic connection
mm
LK1
Circle diameter of mounting holes / casing
mm
LK2
Circle diameter of mounting holes of wave connection
mm
W1
angle between mounting holes / casing
°
W2
angle between mounting holes / casing
°
W3
angle between mounting holes / casing
°
W4
angle between mounting holes / wave connection
°
WANSCHL
Z1
number of mounting holes / casing
mm
Z2
number of mounting holes / wave connection
mm
Z3
number of installation / dismantling holes
mm
Z
closing time
0.030 s
Clasificaciones
CNS
Object Properties:
Order Number: DKHS1260-00-A
Certificate REACH: Yes
Certificate RoHS: Yes
Accesorios recomendados
    No related equipment available
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales