Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-AS - Profile damper
Bill of material
TPC-AS80X89H
ARTICLE
order number
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
J
EPS
energy absorption per hour continuous operation
J/h
EPHNOT
energy absorption per stroke emergency stop operation
J
HUBMAX
stroke max.
mm
BAUWEISE
construction type
Axial
HRT
shore hardness
D
diameter extended (HUB=0)
mm
DMAX
diameter retracted (HUB=MAX)
mm
H
height extended
mm
M
screw thread
E
thread reach
mm
HRTGRAD
hardness
DAEMPFANTEL
damping percentage
%
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
mm
MOMENT
screw max.tightening torque
N/m
MASS
weight with screw
g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS80X89H
Certificate REACH: Yes
Certificate RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices